US 5-3/8 X 6.0 X 5/16
C-5512-V
ToolsC-5512-V Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 5.400 |
| Product height mm | 137.160 |
| Product length in | 0.313 |
| Product length mm | 7.950 |
| Product width in | 5.400 |
| Product width mm | 137.160 |