Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
C-553
399-0001-212 MAGNET SLEEVE
C-553
Where to buy
Export PDF
Tools
Add to comparison
C-553
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Item type
Cushion sleeve
Product height in
0.290
Product height mm
7.366
Product length in
0.110
Product length mm
2.794
Product width in
0.290
Product width mm
7.366