Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
C-611-08
Cushion Spear
C-611-08
Where to buy
Export PDF
Tools
Add to comparison
C-611-08
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Item type
Cushion collar
Product height in
1.100
Product height mm
27.940
Product length in
3.800
Product length mm
96.520
Product width in
1.100
Product width mm
27.940