CUSHION COLLAR
C-611-20
ToolsC-611-20 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cushion collar |
| Product height in | 2.500 |
| Product height mm | 63.500 |
| Product length in | 4.500 |
| Product length mm | 114.300 |
| Product width in | 2.500 |
| Product width mm | 63.500 |