US 3-1/2 X 4.0 X 1/4-product-details

US 3-1/2 X 4.0 X 1/4

C-6728-V


Tools

Product specifications

Characteristic
Value
BrandVickers by Danfoss
Product height in4.000
Product height mm101.600
Product length in0.359
Product length mm9.119