HYTREL ROD SEAL BACK-UP
C-6728-WCN
Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Rod seal |
| Product height in | 4.000 |
| Product height mm | 101.600 |
| Product length in | 0.359 |
| Product length mm | 9.119 |
| Product width in | 4.000 |
| Product width mm | 101.600 |