Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
C-6910-CN-MA01L0
ROD WIPER SAME AS 5020-1-1/4
C-6910-CN-MA01L0
Where to buy
Export PDF
Tools
Add to comparison
C-6910-CN-MA01L0
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Package contents
Wiper
Product height in
1.250
Product height mm
31.750
Product length in
1.615
Product length mm
41.021
Product width in
1.250
Product width mm
31.750