2-1/2 FKM H ROD WIPER
C-6920-V
Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Wiper |
| Product height in | 3.000 |
| Product height mm | 76.200 |
| Product length in | 0.312 |
| Product length mm | 7.925 |
| Product width in | 3.000 |
| Product width mm | 76.200 |