N PIN
C-700-75
ToolsC-700-75 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Pivot pin |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 3.700 |
| Product length mm | 93.980 |
| Product width in | 1.000 |
| Product width mm | 25.400 |