Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Item Type | ROD EYE | Rod eye |
| Product height in | 5.200 | |
| Product height mm | 132.080 | |
| Product length in | 2.500 | |
| Product length mm | 63.500 | |
| Product width in | 3.000 | |
| Product width mm | 76.200 | |
| Thread type | SMALL MALE UN THREAD | Small male UN thread |