Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Item type | Ball check assembly |
| Package contents | Ball check |
| Product height in | 0.708 |
| Product height mm | 17.983 |
| Product length in | 0.764 |
| Product length mm | 19.398 |
| Product width in | 0.708 |
| Product width mm | 17.983 |