Needle Assy xS
CM-277-3-2NA
ToolsCM-277-3-2NA Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 0.310 |
| Product height mm | 7.874 |
| Product length in | 0.780 |
| Product length mm | 19.812 |
| Product width in | 0.310 |
| Product width mm | 7.874 |