Needle Assy xSx
CM-277-3-3NA
ToolsCM-277-3-3NA Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 0.430 |
| Product height mm | 10.922 |
| Product length in | 1.080 |
| Product length mm | 27.432 |
| Product width in | 0.430 |
| Product width mm | 10.922 |