Needle Assy xSx
CM-277-3-4NA
ToolsCM-277-3-4NA Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 0.560 |
| Product height mm | 14.224 |
| Product length in | 1.310 |
| Product length mm | 33.274 |
| Product width in | 0.560 |
| Product width mm | 14.224 |