TL31 GLIDE RING
CP-316-04
ToolsCP-316-04 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product length in | 0.424 |
| Product length mm | 10.770 |
| Product width in | 2.000 |
| Product width mm | 50.800 |