FITTING ASSY
FF1868TF1210S
ToolsFF1868TF1210S Product specifications
Characteristic | Value |
|---|
| Angle shape | 90 Degree |
| Brand | Vickers by Danfoss |
| End Type 1 | Male ORFS |
| Finish plating | Dura-Kote |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Thread sealant | No |