PACKING GLAND
HH-881-N2-63644
ToolsHH-881-N2-63644 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder gland |
| Product height in | 4.000 |
| Product height mm | 101.600 |
| Product length in | 0.620 |
| Product length mm | 15.748 |
| Product width in | 4.000 |
| Product width mm | 101.6 |