Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
HY-1528-14031
PISTON ROD
HY-1528-14031
Where to buy
Export PDF
Tools
Add to comparison
HY-1528-14031
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Item type
Cylinder piston rod
Product height in
6.000
Product height mm
152.400
Product length in
35.885
Product length mm
911.479
Product width in
6.000
Product width mm
152.4