Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
LSM-92-3-1-B
SLEEVE DC-4 RANDALLNr 12485101
LSM-92-3-1-B
Where to buy
Export PDF
Tools
Add to comparison
LSM-92-3-1-B
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Item type
Cushion sleeve
Product height in
1.200
Product height mm
30.480
Product length in
0.406
Product length mm
10.312
Product width in
1.200
Product width mm
30.48