SLEEVE
LSM-92-4-2
ToolsLSM-92-4-2 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cushion sleeve |
| Product height in | 1.600 |
| Product height mm | 40.640 |
| Product length in | 0.310 |
| Product length mm | 7.874 |
| Product width in | 1.600 |
| Product width mm | 40.64 |