SLEEVE DC-4
LSM-92-7-1-B
ToolsLSM-92-7-1-B Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cushion sleeve |
| Product height in | 2.400 |
| Product height mm | 60.960 |
| Product length in | 0.484 |
| Product length mm | 12.294 |
| Product width in | 2.400 |
| Product width mm | 60.96 |