Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
N-650-20-MC
BUSHING MATERIAL CERTS REQUIRED
N-650-20-MC
Where to buy
Export PDF
Tools
Add to comparison
N-650-20-MC
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Item type
Rod bearing/cartridge
Product height in
3.436
Product height mm
87.274
Product length in
2.062
Product length mm
52.375
Product width in
3.436
Product width mm
87.274