Bushing
N-650-36
ToolsN-650-36 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod bearing/cartridge |
| Product height in | 5.748 |
| Product height mm | 145.999 |
| Product length in | 2.937 |
| Product length mm | 74.600 |
| Product width in | 5.748 |
| Product width mm | 145.999 |