BEARING
N-656-56-ZZPPFA
ToolsN-656-56-ZZPPFA Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 9.000 |
| Product height mm | 228.600 |
| Product length in | 4.187 |
| Product length mm | 106.350 |
| Product width in | 9.000 |
| Product width mm | 228.600 |