CARTRIDGE ASSEMBLY
N-661-E-44V
Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod bearing/cartridge |
| Product height in | 6.780 |
| Product height mm | 172.212 |
| Product length in | 6.780 |
| Product length mm | 172.212 |
| Product width in | 6.780 |
| Product width mm | 172.212 |