Flange/Retainer
N-811F-08
ToolsN-811F-08 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder flange |
| Product height in | 2.620 |
| Product height mm | 66.548 |
| Product length in | 0.500 |
| Product length mm | 12.700 |
| Product width in | 2.620 |
| Product width mm | 66.548 |