FLANGE/RETAINER
N-811F-11
ToolsN-811F-11 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 3.200 |
| Product height mm | 81.280 |
| Product length in | 0.600 |
| Product length mm | 15.240 |
| Product width in | 3.200 |
| Product width mm | 81.280 |