Flange/Retainer NCA 12
N-811F-16
Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder flange |
| Product height in | 4.000 |
| Product height mm | 101.600 |
| Product length in | 0.600 |
| Product length mm | 15.240 |
| Product width in | 4.000 |
| Product width mm | 101.600 |