Flange/Retainer NCA 32
N-811F-20
Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder flange |
| Product height in | 4.430 |
| Product height mm | 112.522 |
| Product length in | 0.600 |
| Product length mm | 15.240 |
| Product width in | 4.430 |
| Product width mm | 112.522 |