Flange/Retainer 3D
N-811F-24
Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder flange |
| Product height in | 5.200 |
| Product height mm | 132.080 |
| Product length in | 0.718 |
| Product length mm | 18.237 |
| Product width in | 5.200 |
| Product width mm | 132.080 |