Flange/Retainer BESSER 8
N-811F-32
Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder flange |
| Product height in | 6.400 |
| Product height mm | 162.560 |
| Product length in | 0.870 |
| Product length mm | 22.098 |
| Product width in | 6.400 |
| Product width mm | 162.56 |