Flange/Retainer
N-811F-40A
Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder flange |
| Product height in | 7.500 |
| Product height mm | 190.500 |
| Product length in | 0.870 |
| Product length mm | 22.098 |
| Product width in | 7.500 |
| Product width mm | 190.5 |