Flange/Retainer 3D
N-812-065
Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder flange |
| Product height in | 4.500 |
| Product height mm | 114.300 |
| Product length in | 0.700 |
| Product length mm | 17.780 |
| Product width in | 13.000 |
| Product width mm | 330.200 |