FLANGE
N-813-10
ToolsN-813-10 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder flange |
| Product height in | 9.700 |
| Product height mm | 246.380 |
| Product length in | 1.060 |
| Product length mm | 26.924 |
| Product width in | 9.700 |
| Product width mm | 246.380 |