FLANGE
N-813-12
ToolsN-813-12 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder flange |
| Product height in | 11.200 |
| Product height mm | 284.480 |
| Product length in | 1.000 |
| Product length mm | 25.400 |
| Product width in | 11.200 |
| Product width mm | 284.480 |