Flange/Retainer
N-821K-08
ToolsN-821K-08 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder flange |
| Product height in | 4.500 |
| Product height mm | 114.300 |
| Product length in | 0.862 |
| Product length mm | 21.895 |
| Product width in | 4.500 |
| Product width mm | 114.300 |