Flange/Retainer 3D
N-822-04
Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder flange |
| Product height in | 3.000 |
| Product height mm | 76.200 |
| Product length in | 0.325 |
| Product length mm | 8.255 |
| Product width in | 5.100 |
| Product width mm | 129.540 |