Flange/Retainer 3D
N-832-05
Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder flange |
| Product height in | 3.500 |
| Product height mm | 88.900 |
| Product length in | 0.312 |
| Product length mm | 7.925 |
| Product width in | 6.100 |
| Product width mm | 154.940 |