MOUNTING PLATE
N-843-10-HB02E0
Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Weld plate |
| Product height in | 13.000 |
| Product height mm | 330.200 |
| Product length in | 1.200 |
| Product length mm | 30.480 |
| Product width in | 13.000 |
| Product width mm | 330.200 |