Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
N2X-A-17121-MC
RODSEAL-CERTS REQ'D- SEE PRINT FOR LNGT
N2X-A-17121-MC
Where to buy
Export PDF
Tools
Add to comparison
N2X-A-17121-MC
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
2.940
Product height mm
74.676
Product length in
0.078
Product length mm
1.981
Product width in
2.940
Product width mm
74.676