Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
N5-314-05-HA00W3A
BODY - 2 1/2in X 3in X 149.875in LONG
N5-314-05-HA00W3A
Where to buy
Export PDF
Tools
Add to comparison
N5-314-05-HA00W3A
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Item type
Cylinder body