Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder body |
| Product height in | 6.000 |
| Product height mm | 152.400 |
| Product length in | 5.800 |
| Product length mm | 147.320 |
| Product width in | 6.000 |
| Product width mm | 152.400 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
