BODY
N5-314-HB04W8
ToolsN5-314-HB04W8 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cylinder body |
| Product height in | 2.250 |
| Product height mm | 57.150 |
| Product length in | 13.000 |
| Product length mm | 330.200 |
| Product width in | 2.250 |
| Product width mm | 57.15 |