CUSHION COLLAR
N5-611-08A
ToolsN5-611-08A Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cushion collar |
| Product height in | 1.100 |
| Product height mm | 27.940 |
| Product length in | 3.800 |
| Product length mm | 96.520 |
| Product width in | 1.100 |
| Product width mm | 27.94 |