Cushion Spear 3D
N5-611-11
ToolsN5-611-11 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Cushion collar |
| Product height in | 1.600 |
| Product height mm | 40.640 |
| Product length in | 4.100 |
| Product length mm | 104.140 |
| Product width in | 1.600 |
| Product width mm | 40.64 |