CUSTOM BEARING
N5-650-08-HA088T
ToolsN5-650-08-HA088T Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod bearing/cartridge |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 1.468 |
| Product length mm | 37.287 |
| Product width in | 1.500 |
| Product width mm | 38.100 |