BEARING
N5-650-32-HB022D
ToolsN5-650-32-HB022D Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod bearing/cartridge |
| Product height in | 5.123 |
| Product height mm | 130.124 |
| Product length in | 1.883 |
| Product length mm | 47.828 |
| Product width in | 5.123 |
| Product width mm | 130.124 |