BRG ASSY
N5-660-04
ToolsN5-660-04 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod bearing/cartridge |
| Product height in | 1.125 |
| Product height mm | 28.575 |
| Product length in | 1.156 |
| Product length mm | 29.362 |
| Product width in | 1.125 |
| Product width mm | 28.575 |