Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Cylinders
Cylinder parts and accessories
N5-681-E-11
Bearing Assy
N5-681-E-11
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
N5-681-E-11
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Item type
Rod bearing/cartridge
Product height in
2.240
Product height mm
56.896
Product length in
2.240
Product length mm
56.896
Product width in
2.240
Product width mm
56.896