Bearing Assy
N5-681-E-16
ToolsN5-681-E-16 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod bearing/cartridge |
| Product height in | 2.930 |
| Product height mm | 74.422 |
| Product length in | 2.930 |
| Product length mm | 74.422 |
| Product width in | 2.930 |
| Product width mm | 74.422 |